PSoC™ 63 MCU with AIROC™ Bluetooth® LE
Industry's first dual-core Bluetooth® LE MCU for ultra-low power, ML-ready IoT applications
Infineon offers PSoC™ 63 MCU with AIROC™ Bluetooth® Low Energy (LE) to drive your low-power IoT devices. It has dual-core 150-MHz Arm® Cortex®-M4 and 100-MHz Arm® Cortex®-M0+ processors, offering industry’s highest compute capability, optimized for AI/ML Edge applications.
The PSoC™ 63 MCU with AIROC™ Bluetooth® LE integrates programmable analog front ends, industry-leading CAPSENSE™ touch sensing user interface, and Bluetooth® LE radio. It includes a royalty-free Bluetooth® LE protocol stack compatible with Bluetooth® 5.4.
The PSoC™ 63 with AIROCTM Bluetooth® LE MCU supports rich configurable MCU peripherals with 84 programmable GPIOs and six overvoltage-tolerant capable pins, making it suitable for a wide range of IoT applications.
This MCU is supported in the ModusToolbox™ software and tools with an extensive range of libraries including graphics, Machine Learning, CAPSENSETM based HMI and code examples. This helps you to deliver high-quality, differentiated products to market on time.For customers looking for faster time-to-market, we have various modules available. The PSoCTM 63 based CYBLE-416045-02 module is fully certified, Bluetooth® qualified and easy to integrate into your IoT designs. Learn more about our CYBLE-416045-02 module.
Infineon offers a comprehensive range of Bluetooth® products catering to various IoT applications across consumer, industrial and automotive. Learn more about our AIROC™ Bluetooth® LE portfolio.
Key features
- 150/100 MHz ARM Cortex-M4/M0+
- Bluetooth® LE
- 1MB Flash and 288 KB SRAM
- 7 to 3.6 V supply voltage range
- 85°C operating temperature
- Pre-certified modules
- CAPSENSETM - Capacitive sensing
- ML and Graphics support
- Programmable analog/ digital blocks
- 84 programmable GPIOs
Applications
- Some of our focus applications/ use cases include:
- Smart rings
- Medical wearables such as vitals monitoring
- Fitness trackers
- Industrial applications
- eBikes
- Anomaly detection tags
- Connected power tools
- Smart home accessories
With an extensive experience in delivering certified Bluetooth® LE SoCs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s PSoCTM 63 with AIROC™ Bluetooth® LE MCU and modules are qualified by Bluetooth® SIG, and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with complicated board bring up, RF/Spec testing, performance testing and regulatory testing.
AI and respectively Machine Learning (ML) will largely enter every embedded application, as that enables new functionalities and new levels of control and energy efficiency while preserving privacy. Make use of advanced AI within numerous applications, based on Infineon’s broad portfolio of hardware, software and tools solutions and benefit from Imagimob’s outstanding end-to-end development platform and excellent expertise in the development of robust machine learning solutions for edge devices serving global customers with a wide range of applications.
Leverage the advanced opportunities from AI/ML easily and with faster time to market with Imagimob AI.
- Getting Started with PSoC™ 6 MCU with Bluetooth® Low Energy (BLE)
- Join the PSoC™ 6 Developer Community